??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9136107
HELP_VARIABLE
Order Number
9136107
Lenght
2050.000 mm
Door thickness
18.000 mm
in Sketch dimension
20.800 mm
H1
66.000 mm
H2
194.000 mm
H3
322.000 mm
H4
450.000 mm
H5
578.000 mm
H6
706.000 mm
H7
962.000 mm
H8
1250.000 mm
H9
1538.000 mm
H10
1794.000 mm
H11
1922.000 mm
H12
0.000 mm
H13
0.000 mm
H14
0.000 mm
H15
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D